1-1/4" Rigid IMC Push Install Rigid to Box Pull Elbow

Southwire #: 65079302 Model #: R-PB-125

R-PB-125WT 1-1/4" Rdg Bx Pll Elb w/T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Removable and reusable, SimPush Fittings install quickly without tools or the need to threading conduit. Simply pushing the fitting onto the conduit. Never bother with threading conduit ever again.
  • Never thread conduit again with SimPush, push-to-install conduit fittings
  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Works with a threaded or non threaded rigid, IMC, and galvanized conduit
  • NEMA 3S, IP66
  • cULus Listed safety certified

Specifications

Stock # 65079302 65079302
Model # R-PB-125 R-PB-125
Product Height 5.35 13.59 inch cm
Product Width 2.42 6.15 inch cm
Product Weight 0.593517 0.27 lbs kg
Material Diecast Copper-Free Aluminum Diecast Copper-Free Aluminum
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;