Southwire Type G-GC cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications where equipment grounding is required per NEC Article 400. Suitable for continuous submersion in water – ideal for submersible pumps, marine application. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as permanent building wiring. Meets FT-5 Flame Test. cUL Listed.
Stock # | 55816507 55816507 | |
Size (AWG or kcmil) (mm2) | 1/0 AWG 1/0 AWG | |
No. of Strands | 259 259 | |
Nom. OD (mils) (mm) | 1660 42.16 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2096 3119 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 151 151 | |
Allowable Ampacity at 75C | 181 181 | |
Allowable Ampacity at 90C | 205 205 | |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Nom. DC Resistance (Conductor) | 0.105 0.105 | |
AC Resistance at 90°C | 0.131 0.131 |