BIGVB, BIG-V-JACK ASSY W/VEE HEAD

Southwire #: 780260 Model #: BIGVB

With a wider base, 1-3/4" Acme adjustment screw and greater load capacity, the Big Vee is the ideal stand for pipe up to 36" (900 mm) in diameter. This 3-legged heavy duty jack stand is built tough for the demands of larger pipes at an affordable price!

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • DESIGNED FOR LARGE PIPE the Big V™ can hold up to 2,500 lbs.
  • SUPPORTS SIZES 4" to 36" pipes with the 12" vee head
  • FAST ACTION adjustment handle
  • SUPERIOR BALANCE with wide base tri-stand

Specifications

Stock # 780260 780260
Model # BIGVB BIGVB
UPC # 661165802603 661165802603
Product Height 36.0 91.44 inch cm
Product Width 30.0 76.20 inch cm
Product Length/Depth 30.0 76.20 inch cm
Product Weight 30.0 13.61 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;