SOUTHWIRE, 10/3 SJTW 25' YELLOW OUTDOOR EXTENSION CORD WITH POWER LIGHTT INDICATOR

Southwire #: 2687SW0002 Model #: 2687SW0002

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • EXTRA HEAVY DUTY
  • HIGHLY VISIBLE
  • WATERPROOF
  • EXTRA DURABLE
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 2687SW0002 2687SW0002
Model # 2687SW0002 2687SW0002
UPC # 029892337551 029892337551
Product Height 14.0 35.56 inch cm
Product Width 7.25 18.42 inch cm
Depth 25.0 63.50 inch cm
Product Weight 5.751 2.61 lbs kg
Maximum Amps 15 15
Cord Length (ft) (cm) 25 762.00
Gauge 10/3 10/3
Jacket Color YELLOW YELLOW
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;