Handy Box Cover - Duplex

Southwire #: G19380 Model #: G19380

58-C-7 OUTLET CVR

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation
  • Handy Utility Duplex Receptacle Cover
  • Zinc plated steel
  • UL, CUL, and RoHS Compliant
  • RoHS Compliant

Specifications

Stock # G19380 G19380
Model # G19380 G19380
UPC # 785592285034 785592285034
Product Height 0.21 0.53 inch cm
Product Width 2.38 6.05 inch cm
Product Weight 0.08 0.04 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;