Five Gang Masonry Box, 3-1/2" Deep - Gangable, W/ Conduit KO's

Southwire #: TB-535-G Model #: TB-535-G

5G MASON BX 3-1/2IND GANGABL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Up-front ground provision on box face for easy ground installation
  • Already assembled - saving time and labor cost
  • Brackets: Gangable
  • UL, RoHS Compliant

Specifications

Stock # TB-535-G TB-535-G
Model # TB-535-G TB-535-G
UPC # 785592411587 785592411587
Product Weight 2.13 0.97 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 105.0 (1721.0) 105.0 (1721.0)
Standard Package 50 50
Bottom Knockouts (2) 1/2" (2) 1/2"
Side Knockouts (24) 1/2" - 3/4" (24) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;