Decorative/GFCI Five Gang Multi-Gang Box Cover

Southwire #: GBGFI-5

FLAT GFCI/DEC COVER 5G

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • UL, CUL, RoHS Compliant

Specifications

Stock # GBGFI-5 GBGFI-5
UPC # 785592404602 785592404602
Product Height 0.1 0.25 inch cm
Product Width 4.67 11.86 inch cm
Product Weight 1.44 0.65 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 100 100
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;