4 SQ JUNCT BX RED 1-1/2 IN 1/2 & 3/4 KO

Southwire #: 52151-SVTRED Model #: 52151-SVTRED

4 SQ JUNCT BX RED 1-1/2 IN 1/2 & 3/4 KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts and mounting/nail holes
  • Cover mounting screws included with plenum cover
  • Painted red boxes are used for life safety wireway identification
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # 52151-SVTRED 52151-SVTRED
Model # 52151-SVTRED 52151-SVTRED
UPC # 785592981417 785592981417
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.1 0.05 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 25 25
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (8) 1/2" & (4) 3/4" (8) 1/2" & (4) 3/4"
Color Red Red
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;