4" SQUARE BOXES, 4" DEEP - WELDED W/CONDUIT KO'S

Southwire #: 52191-S Model #: 52191-S

4 SQ JUNCT BX 4 IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 4" deep boxes allows for additional wiring capacity
  • Combination knockouts allow for greater wiring flexibility
  • Raised Ground
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # 52191-S 52191-S
Model # 52191-S 52191-S
UPC # 785592981813 785592981813
Product Height 4.0 10.16 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.398 0.63 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 56.0 (917.7) 56.0 (917.7)
Standard Package 25 25
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (4) 1/2" - 3/4", (2) 1/2", (2) 3/4" (4) 1/2" - 3/4", (2) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;