4" Octagon Flat Blank Cover W/ 1/2" Knockout

Southwire #: 54C6 Model #: 54C6

4" OCT COVER FLAT 1/2" K.O. -100PK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Flat cover
  • Durable steel construction
  • For use on boxes

Specifications

Stock # 54C6 54C6
Model # 54C6 54C6
UPC # 785592540065 785592540065
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.092 0.04 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;