Back To Back Push In Conduit Hanger, For 1/2" EMT To 1/2" EMT

Southwire #: CHB-50 Model #: CHB-50

Back to back push in conduit hangers allow the installer to support two conduits of the same or different sizes with the appropriate spacing required by code

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • No tools are required for installation
  • Simply snap in conduit and it is secured by sharp teeth that bite against the pipe's metallic surface
  • Zinc plated spring steel
  • Load Capacity: 25
  • (1) EMT Size: 1/2"
  • (2) EMT Size: 1/2"

Specifications

Stock # CHB-50 CHB-50
Model # CHB-50 CHB-50
UPC # 785592123008 785592123008
Product Height 0.09 0.23 inch cm
Product Width 0.09 0.23 inch cm
Product Weight 0.05 0.02 lbs kg
Material Zinc Plated Spring Steel Zinc Plated Spring Steel
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;