1/2-13 C Style Steel Beam Clamp For Vertical Loads

Southwire #: SCC-1213 Model #: SCC-1213

C BEAM CLAMP 1/2-13 STEEL

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Formed steel construction
  • Zinc plated steel or 304 stainless steel
  • Jaw Opening: 3/4"
  • Hole Thread: 1/2"-13
  • UL, CUL, RoHS Compliant

Specifications

Stock # SCC-1213 SCC-1213
Model # SCC-1213 SCC-1213
UPC # 785592521224 785592521224
Product Height 0.19 0.48 inch cm
Product Width 0.17 0.43 inch cm
Product Weight 0.41 0.19 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;