Three Gang Non-Metallic Romex Box - 57 Cu. In.

Southwire #: MSB3G Model #: MSB3G

MSB3G 3 GANG DEVICE BOX 57 CU IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • One-piece, thick wall molded construction for stability and rigidity
  • Wire entrance clamps on top of bottom of box
  • Mounts to wood wood or metal studs 25g.
  • 6-32 threaded device holes
  • 42 lbs. mounting screws provided
  • UL Classified for 2-hour fire wall
  • UL Listed & RoHS Compliant

Specifications

Stock # MSB3G MSB3G
Model # MSB3G MSB3G
UPC # 784297017650 784297017650
Product Height 3.81 9.68 inch cm
Product Width 6.02 15.29 inch cm
Depth 3.26 8.28 inch cm
Product Weight 0.588 0.27 lbs kg
Material PVC PVC
Cubic Capacity 57.0 (934.1) 57.0 (934.1)
Standard Package 8 8
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;