PIGTAIL, GROUNDING, STRIPPED/STRIPPED, GREEN, #12AWG, 8", 100PK

Southwire #: PTSO12GN-S Model #: PTSO12GN-S

PIGTAIL #12 SOLID 8IN STRIPPED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Green 12 Gauge Solid
  • Stripped ⅝" on both ends
  • 8" Length
  • UL

Specifications

Stock # PTSO12GN-S PTSO12GN-S
Model # PTSO12GN-S PTSO12GN-S
UPC # 785592117069 785592117069
Product Height 0.04 0.10 inch cm
Product Width 0.1 0.25 inch cm
Product Weight 0.02 0.01 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;