PIGTAIL, GROUNDING, GROUND SCREW/SPADE TERMINAL, GREEN, #12AWG, 8", 100PK

Southwire #: PTST12GN Model #: PTST12GN

8IN GRN 12 GA STR&ED WIRE GRDING PIGTAIL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Green 12 Gauge Stranded
  • Flanged Spade Terminal & Prestripped ⅝"
  • 8" Length
  • UL

Specifications

Stock # PTST12GN PTST12GN
Model # PTST12GN PTST12GN
UPC # 785592993090 785592993090
Product Height 0.13 0.33 inch cm
Product Width 0.13 0.33 inch cm
Product Weight 0.5 0.23 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;