LONG SPRING NUT FOR 3/8-16 ROD, 50 PACK

Southwire #: SNLS3816 Model #: SNLS3816

Secures fittings or other apparatus to strut system

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • No spring for installation flexibility
  • Teeth to bit into inside lip of strut
  • Electroplated zinc, steel
  • UL Listed
  • For Channel Depth: 2-7/16" TO 3-1/4"
  • Hole Thread: 3/8"-16

Specifications

Stock # SNLS3816 SNLS3816
Model # SNLS3816 SNLS3816
UPC # 785592995759 785592995759
Product Height 3.35 8.51 inch cm
Product Width 0.75 1.91 inch cm
Product Weight 0.08 0.04 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;