INSIDE STRUT JOINER FOR 1-5/8" CHANNEL ZINC PLATED STEEL, 20 PACK

Southwire #: SFEF33-158 Model #: SFEF33-158

Used to secures two pieces of strut channel

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Steel
  • Electroplated zinc
  • For Channel Depth: 1-5/8"
  • Finish: ZINC PLATED
  • Length: 4-7/16"

Specifications

Stock # SFEF33-158 SFEF33-158
Model # SFEF33-158 SFEF33-158
UPC # 785592124067 785592124067
Product Height 1.4 3.56 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.55 0.25 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 10 10
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;