CHANNEL CONE NUT FITS ALL CHANNEL SIZES 1/2-13 THREAD, 100 PACK

Southwire #: SNCN1213 Model #: SNCN1213

Secures fittings or other apparatus to strut system

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Push and turn easy installation
  • Teeth to bit into inside lip of strut
  • Electroplated zinc, steel
  • Hole Thread: 1/2"-13

Specifications

Stock # SNCN1213 SNCN1213
Model # SNCN1213 SNCN1213
UPC # 785592124302 785592124302
Product Width 0.75 1.91 inch cm
Product Weight 0.092 0.04 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;