3 HANGERS W/BOLT <(>&<)> NUT

Southwire #: 7-WBA Model #: 7-WBA

ZINC PLATED STEEL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • EMT Size: 3"
  • Rigid Size: 3"

Specifications

Stock # 7-WBA 7-WBA
Model # 7-WBA 7-WBA
UPC # 784297150685 784297150685
Product Height 3.38 8.59 inch cm
Product Width 3.38 8.59 inch cm
Product Weight 0.404 0.18 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;