CB602460, SOUTHWIRE TWO DOOR CABINET 60x24x60

Southwire #: 59822801 Model #: CB602460

Southwire's two door cabinet gives you added piece of mind knowing your equipment and materials are safe and secure. With heavy duty shelves and a large vertical storage area, you can easily organize while securing your tools and equipment. With the Southwire Storage Cabinet, there is no better way to control and secure your livelihood.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Four-way caster ready skids allow access from any side, making it easier and faster to transport (Casters not included)
  • Recessed locking system for protection against theft with one-time lock installation
  • Heavy-duty 16-gauge steel construction with fully arc-welded seams
  • Powder-coat finish for superior durability and corrosion resistance

Specifications

Stock # 59822801 59822801
Model # CB602460 CB602460
UPC # 032886959950 032886959950
Product Height 60.0 152.40 inch cm
Product Width 24.0 60.96 inch cm
Depth 60.0 152.40 inch cm
Product Weight 300.0 136.08 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;