587388 BAGMSGR MESSENGER STYLE TOOL BAG

Southwire #: 58738801 Model #: BAGMSGR

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Durable water proof rubber bottom to protect contents from the elements.
  • Padded shoulder strap and rotatable handle for comfort carrying options.
  • Adjustable internal dividers allow for versatilitiy.
  • Constructed from 1680d ballistic weave for durability.
  • Grommets on the outer flap for hanging bag.
  • 24 storage options includes zippered pouches, open storage compartments and numerous tool loops to store tools and accessories.

Specifications

Stock # 58738801 58738801
Model # BAGMSGR BAGMSGR
UPC # 032886930294 032886930294
Product Height 1.05 2.67 inch cm
Product Width 21.0 53.34 inch cm
Depth 13.0 33.02 inch cm
Product Weight 5.26 2.39 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;