(FTS1/8-240) 1/8" 240' FLAT STEEL FISH TAPE

Southwire #: 58279840 Model #: FTS1/8-240

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Southwire’s 1/8"-wide tempered spring steel Fish tapes provide excellent fishing performance and are the perfect addition to your other electrical tools
  • EASIER PULLING: High quality steel for longer life and easier pulling
  • LONG LASTING DURABILITY: High impact case and carrying handle ensures it will be durable enough for the worksite
  • EFFICIENT DESIGN: The fish tape conveniently unwinds and rewinds easily for fast and efficient storage
  • EASY UNWINDS AND REWINDS: To pay out the fish tape, pull on the actual fish tape itself (gloves are recommended). To reel it back in, rotate the case in reverse while holding the handle

Specifications

Stock # 58279840 58279840
Model # FTS1/8-240 FTS1/8-240
UPC # 032886910944 032886910944
Product Height 16.38 41.61 inch cm
Product Width 13.0 33.02 inch cm
Depth 1.64 4.17 inch cm
Product Weight 7.45 3.38 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;