1" & 1-1/4" Rigid <(>&<)> IMC, Push Install Removal Tool

Southwire #: 67601803 Model #: R-RT-2P

R-RT-2P 1"+1-1/4" RIGID RMVL TOOL

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • SimPush removal tools quickly slide onto SimPush fittings and allow for easy removal.
  • For use only with SimPush fittings
  • Removal tool allows for reuse of SimPush Fittings
  • Convenient molded hang tag on side of tool allow the tools to be stored together on a ring.

Specifications

Stock # 67601803 67601803
Model # R-RT-2P R-RT-2P
UPC # 032886714863 032886714863
Product Height 1.1 2.79 inch cm
Product Width 2.8 7.11 inch cm
Product Weight 0.1 0.05 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;