SOUTHWIRE, 12/3 SJTW 100' COOL PINK/LIME GREEN OUTDOOR EXTENSION CORD WI TH POWER LIGHT INDICATOR

Southwire #: 2549SW0077 Model #: 2549SW0077

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • EXTRA DURABLE
  • MADE IN THE USA
  • HEAVY DUTY 100 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • HIGHLY VISIBLE cool pink and lime green jacket provides extra safety as well as prevents loss and theft on jobsites
  • WATERPROOF flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 2549SW0077 2549SW0077
Model # 2549SW0077 2549SW0077
UPC # 029892003302 029892003302
Depth 100.0 254.00 inch cm
Product Weight 12.327 5.59 lbs kg
Maximum Amps 15 15
Brand Stripes & Cool Colors® Stripes & Cool Colors®
UL Certified Yes Yes
Cord Length (ft) (cm) 100 3048.00
Gauge 12/3 12/3
Jacket Color PINK/LIME GREEN PINK/LIME GREEN
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;