SOUTHWIRE, 10/3 SJTOW 50' YELLOW GENERATOR EXTENSTION CORD WITH YELLOW5-20 PLUG AND POWER LIGHT INDICATOR RECEPTACLE

Southwire #: 26188802 Model #: 26188802

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • OUTDOOR HEAVY DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • WATERPROOF
  • LIGHTED END
  • 20 Amps, 125 Volts, 2500 Watts

Specifications

Model # 26188802 26188802
UPC # 029892335144 029892335144
Depth 50.0 127.00 inch cm
Product Weight 11.875 5.39 lbs kg
Maximum Amps 20 20
Cord Length (ft) (cm) 50 1524.00
Gauge 10/3 10/3
Jacket Color YELLOW YELLOW
Material SJTOW SJTOW
Plug Configuration NEMA 5-20P NEMA 5-20P
Rated 5 out of 5 by from Great Extension Cord This is a great extension cord! It’s bright and easy to see. It’s holding up well. I use it mostly on job sites where it gets run over by equipment or walked on all the time. The smooth exterior of it makes it easy to pull through and around other extension cords when rolling up or moving it around. This extension cord has a thick jacket that will withstand most everything and last a long time. I do like that it is rated for 20 Amps and it has the configuration for both 15 and 20 amp tools to be plugged into it.
Date published: 2022-06-24
Rated 5 out of 5 by from Nice Cord! Hopefully i don't need it. I have been using this generator cord for my back-up generator when the power is expected to be out for a short amount of time. It is Bright colored, flexible and looks to be well made. It has one end that lights up letting you know it has power. Being 10 gauge wire it has enough amperage to keep the essentials in my house running. The 50ft length is long enough to keep distance between the generator and my house. The only difference between this cord and a regular cord is that the hot wire prong is horizontal instead of vertical. The male end goes into a 5-20p or 5-20r plug on your generator and the other end you can plug your power strip into, extend it with another cord or install a short male end cord wired to you panel that you can plug into.
Date published: 2022-06-09
Rated 5 out of 5 by from Awesome Yellow Power I recently received an Extra Heavy-Duty 20-Amp General Purpose Extension Cord from Southwire. I am using it for my air compressor. Works fantastic. The yellow sheathing is durable and sturdy. I like that it's bright yellow so I can easily see it and not trip over it. I'm a huge fan of the lighted plug so I know it's getting power. I appreciate the 50 Feet of cord so I can maneuver the air compressor around my garage. It's a necessity for any garage.
Date published: 2022-05-26
Rated 5 out of 5 by from Heavy duty, extremely durable Great extension cable, excellent for use with a generator or large shop equipment. I've used it once so far with my generator but primary use will be for my large shop table saw. My shop is small and when I need to handle large sheet goods I wheel my saw outside and use this cord to power it since it's such a big draw on power. The cord is nice and flexible even in cooler temps and the lite cord end is a nice feature.
Date published: 2022-05-28
Rated 5 out of 5 by from Excellent quality This is the nicest extension cord that I’ve used in a long time. This model is ideal for heavy duty outdoor equipment that is corded, or even a window a/c unit. The cord is thick and looks like it could withstand a beating. The receptacle end lights up when the cord is in use, which is a nice feature. The 50 foot length is more than enough for our backyard projects.
Date published: 2022-06-12
Rated 5 out of 5 by from Awesome extension cord. This 50’ heavy duty extension cord is great. It has a 20a male end with a 15/20A female end that is illuminated when plugged in. It is 10 gauge fine strand wire, so it can be used on high load tools and even in the cold the cord stays flexible. It is definitely rugged and durable. This cord is great for generator.
Date published: 2022-06-05
Rated 5 out of 5 by from High quality. This extension cord is heavy duty. It is well insulated - meaning longer lasting. The clear plug is a great feature - it is nice to know you have power. The color is bright - easy to spot, an important feature for team work outdoor. The quality and durability are top notch. This product will last.
Date published: 2022-06-15
Rated 5 out of 5 by from Must Buy Tool-Southwire Extension Cord I have used southwire in the past, always the quality of the products is very durable. Being into construction industry you need cables which are not too expensive plus quality wise very steady and strong. I highly recommend southwires for any type of quality wires.
Date published: 2022-05-26
  • y_2025, m_12, d_8, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_20
  • loc_en_US, sid_26188802, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;