4 Square Junction Box with Ceiling Grid Span Bar, 3-1/2 in. Deep, 1/2 <(>&<)> 3/4 in.Knockouts

Southwire #: 52181-VTBAR

4" SQ BX 3-1/2" DP HORZ/VERT BKT ADJ SCRW

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Specifications

Stock # 52181-VTBAR 52181-VTBAR
UPC # 785592981752 785592981752
Product Height 7.0 17.78 inch cm
Product Width 12.0 30.48 inch cm
Product Weight 12.2 5.53 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;