4" Square Box, 2-1/8" Deep - Drawn, No Knockouts - Stainless Steel

Southwire #: 52171-BLNKSS Model #: 52171-BLNKSS

4" SQ BOX DRAWN 2-1/8" DEEP NO KO SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • Drawn design ideal for surface mounting.
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # 52171-BLNKSS 52171-BLNKSS
Model # 52171-BLNKSS 52171-BLNKSS
UPC # 785592111920 785592111920
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.75 0.34 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;