4" Octagon Extension Ring, 2-1/8" Deep - Drawn, No Knockouts And Fixture Ears 3-1/2" O.C. - Stainless Steel

Southwire #: 55171-BLNKSS Model #: 55171-BLNKSS

4" OCT EXT RING DRN 2-1/8" DP NO KO SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • RoHS Compliant

Specifications

Stock # 55171-BLNKSS 55171-BLNKSS
Model # 55171-BLNKSS 55171-BLNKSS
UPC # 785592124760 785592124760
Product Weight 0.4 0.18 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Cubic Capacity 21.5 (352.3) 21.5 (352.3)
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;