4-11/16" Square Industrial Surface Cover, 1/2" Raised - GFCI

Southwire #: 72C47 Model #: 72C47

4-11/16IN RS COV GFCI

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Device mounting hardware included
  • UL, RoHS Compliant

Specifications

Stock # 72C47 72C47
Model # 72C47 72C47
UPC # 785592722812 785592722812
Product Height 0.5 1.27 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.25 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 10.3 (168.7) 10.3 (168.7)
Standard Package 25 25
Bottom Knockouts (4) 1/2", (2) 3/4" (4) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;