4-11/16" Square Blank Cover

Southwire #: 72C1 Model #: 72C1

11B COVER BLANK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box mis-alignment on upright framing members
  • Provide a means for access when future conduit runs are required
  • RoHS Compliant

Specifications

Stock # 72C1 72C1
Model # 72C1 72C1
UPC # 785592722010 785592722010
Product Height 0.06 0.15 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.084 0.04 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 10 10
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;