Steel Beam Clamp 3/4" Jaw Opening 10-24 Threaded Holes, 100 Pack

Southwire #: BC-1024 Model #: BC-1024

STL BEAM CLAMP10-24ZINC PLATED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Side and bottom tapped holes Zinc plated steel or 316 stainless steel
  • UL Listed
  • Holes Back & Bottom: 10-24
  • Jaw Opening: .59"

Specifications

Stock # BC-1024 BC-1024
Model # BC-1024 BC-1024
UPC # 785592401373 785592401373
Product Height 1.33 3.38 inch cm
Product Width 0.89 2.26 inch cm
Product Weight 0.82 0.37 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;