1-1/2 Rigid 2-Hole Strap

Southwire #: 128 Model #: 128

1-1/2 RIGID 2-HOLE STRAP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • Zinc plated steel, pregalv steel or 316 stainless steel
  • cULus Listed
  • Rigid Size: 1-1/2"
  • UL, CUL, RoHS Compliant

Specifications

Stock # 128 128
Model # 128 128
UPC # 784297121289 784297121289
Product Height 1.818 4.62 inch cm
Product Width 1.818 4.62 inch cm
Product Weight 0.083 0.04 lbs kg
Material Pregalvanized Steel Pregalvanized Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;