UNIVERSAL BREAKER LOCK, 1POLE, ZINC PLATED BLUE, 25PK

Southwire #: UBL1-BLU Model #: UBL1-BLU

Used to secure 2 or 3 pole breakers from being activated

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Works with most breaker brands
  • Steel construction
  • Zinc plated or red NFPA 72, blue powder coat
  • US Patent #8,598,477

Specifications

Stock # UBL1-BLU UBL1-BLU
Model # UBL1-BLU UBL1-BLU
UPC # 785592521026 785592521026
Product Height 1.29 3.28 inch cm
Product Width 0.85 2.16 inch cm
Product Weight 2.483 1.13 lbs kg
Color Blue Blue
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;