Round Ceiling Fan Non-Metallic Romex Box - 24 Cu. In.

Southwire #: MSBFAN Model #: MSBFAN

MSBFAN FAN SUPPORT 50/LB. MAX. CARTON

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Built in hole saw for perfect hole
  • Center located piercing drill bit for location accuracy during installation
  • Raised mouting rings with center hole are locatied inside the back of the box for surce mount instllations, basement or attic studs
  • Required 9/16" driver (no included)
  • Not for use on lath and plaster walls * 2-1/2" depth
  • Fixture Rating: 50 Lbs
  • Fan Rating: 75 lbs
  • UL Listed & RoHS Compliant

Specifications

Stock # MSBFAN MSBFAN
Model # MSBFAN MSBFAN
UPC # 784297017698 784297017698
Product Height 3.7 9.40 inch cm
Product Width 4.0 10.16 inch cm
Depth 4 10.16 inch cm
Product Weight 0.55 0.25 lbs kg
Material Polycarbonate Polycarbonate
Cubic Capacity 24.0 (393.3) 24.0 (393.3)
Standard Package 10 10
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;