350-37 4/C CU THHN/PVC PHASE ID 1x3 GW TYPE TC-ER 600V BLACK 1500 FT

Southwire #: 60206089

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 105°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Sunlight Resistant - For Direct Burial - Silicone Free

Specifications

Stock # 60206089 60206089
No. of Conductors 4 4
Size (AWG or kcmil) (mm2) 350 KCMIL 350 KCMIL
No. of Strands 37 37
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Size (AWG) 3 3
Nom. OD (mils) (mm) 2110 53.60 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 5448 8107 lbs/1000' kgs/km

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • UL 83: Thermoplastic Insulated Wires and Cables
  • UL 1277: Electrical Power and Control Tray Cables
  • UL 1685: Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679: Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658: (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  • Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Insulation: Polyvinyl Chloride (PVC) with nylon layer Type THHN/THWN
  • Grounding Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (cable size 8 & 6 has insulated green ground)
  • Filler: Paper filler (cable size 8 & 6 uses Polypropylene filler)
  • Binder: Polyester flat thread binder tape for cable sizes larger than 2 AWG
  • Overall Jacket: Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.