Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications.
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Conductors | 4 4 | |
No. of Strands | 16 16 | |
Nom. OD (mils) (mm) | 427 10.85 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 126 188 | lbs/1000' kgs/km |
Conductor Colors | BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN |
Flexible Cords and Cables Flexible Cords and Cables Control Cable Conductor Identification Method 1 Table 1 flame test - P07-KA070018-1MSHA Flame Test Complies with European Directive 2015/863 Flexible Cords, Cables and Fixture Wire Acceptable