16-26 TINNED CU 12/C SHLD-SOOW BLACK 90C 600V N/F 0 FT16-26 TINNED CU 12/C SHLD-SOOW BLACK 90C 600V N/F 0 FT

Southwire #: 57001299

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications.

Specifications

Stock # 57001299 57001299
Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Conductors 12 12
No. of Strands 26 26
Nom. OD (mils) (mm) 679 17.25 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 347 516 lbs/1000' kgs/km

Standards & References

Flexible Cords and Cables Flexible Cords and Cables Control Cable Conductor Identification Method 1 Table 1 flame test - P07-KA070018-1MSHA Flame Test Complies with European Directive 2015/863 Flexible Cords, Cables and Fixture Wire Acceptable

Construction

  • Conductor: Tinned flexible stranded Class K copper conductors
  • Insulation:Heat, moisture and oil resistant EPDM
  • Filler: Non-wicking wax paper fillers, with a tissue-paper separator wrapped around the assembly
  • Shield: Tinned CU braid shielding
  • Jacket:Heat, moisture and oil resistant flexible CPE jacket

Resources

There are no downloadable resources for this product.