2/0-3 AWG AlumaFlex™ THHN/THWN-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Lightweight Aluminum Interlocked Armor.
Stock # | 56634389 56634389 | |
No. of Conductors | 4 4 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Strands | 6 6 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Size (AWG) | 6 6 | |
Nom. OD (mils) (mm) | 1364 34.65 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 747 1112 | lbs/1000' kgs/km |
Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy meets or exceeds these requirements:
Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy is constructed with Type THHN/THWN-2 conductors rated 90˚ C dry, and a bare equipment grounding conductor. Conductors are AlumaFlex™ AA-8000 series aluminum alloy compact stranded. A binder tape is wrapped over the conductors. Aluminum interlocking armor is applied over the assembly. Conductors also available in High Voltage Colors.