Stock # | F041310700 F041310700 | |
Size (AWG or kcmil) (mm2) | 4 AWG 4 AWG | |
No. of Strands | 420 420 | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Nom. OD (mils) (mm) | 358 9.09 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 169 252 | lbs/1000' kgs/km |