Southwire's SIMpull ® Copper RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 57522899 57522899 | |
Size (AWG or kcmil) (mm2) | 250 KCMIL 250 KCMIL | |
No. of Strands | 37 37 | |
Nom. OD (mils) (mm) | 680 17.27 | mils mm |
Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 828 1232 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 405 405 | |
Allowable Ampacity at 90°C Open Air | 455 455 | |
Allowable Ampacity at 75°C Cable in Conduit | 255 255 | |
Allowable Ampacity at 90°C Cable in Conduit | 290 290 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: