Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 59288599 59288599 | |
Size (AWG or kcmil) (mm2) | 500 KCMIL 500 KCMIL | |
No. of Strands | 34 34 | |
Nom. OD (mils) (mm) | 876 22.25 | mils mm |
Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 556 828 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 485 485 | |
Allowable Ampacity at 90°C Open Air | 545 545 | |
Allowable Ampacity at 75°C Cable in Conduit | 310 310 | |
Allowable Ampacity at 90°C Cable in Conduit | 350 350 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: