Whip Assemblies - Ultra-Whip ®

-
600 Volt
-
Stranded Copper THHN/THWN Insulated Singles
-
Green Insulated Copper Grounding Conductor
-
Highly Flexible Non-metallic Conduit with Factory Installed Conductors
-
Liquidtight Flexible Non-metallic Conduit Type B (LFNC-B) Fittings
-
12" Conductor Leads with 1/2" Insulation Stripped
-
Intended for 208/240/480 Volt Single Phase Circuits
Applications
- Complete assembly delivered from the factory ready to install
- Includes 12" wire leads at each end and LFNC-B Fittings for easy and hassle-free hook-ups
- Resistant to rust, cracks, and separation
- Non-metallic raceway is non-conducting
- Commonly used for connecting air conditioners, pumps, motors, compressors, swimming pool equipment and similar equipment