Type W Portable Power Cable

- 2000 Volts
- -40°C to 90°C
- Oil & Sunlight Resistance
- Single Conductors Listed as Type RHH/RHW-2
- UL Listed & c(UL) Listed
- CSA Certified
- MSHA Approved
- RoHS Compliant
Applications
Type W Portable Power Cable is suitable for use in Industrial and light-to-medium mining applications, heavy-duty service and temporary as power supply cables. Motor, battery and generator leads. It is also used for mobile and portable electrical equipment.