TPU Type SHD-GC Portable Power Cable

- EPDM Insulation. Copper Braid Shield
- 4 AWG - 400 kcmil. 8000 Volts
- 90°C - -50°C
Applications
Southwire's TPU Type SHD-GC Portable Power Cable is designed for use as heavy-duty trailing cable on mining equipment where maximum safety is required. Also suitable for high voltage distribution in underground mines where portable power is necessary.