Armorlite ® Type MCAP Multi-Circuit

- Lightweight Aluminum Interlocked Armor. 600 Volts.
- Copper Power Conductors. THHN/THWN Insulated Singles.
- Full-Sized Aluminum Equipment Grounding/Bonding Conductor.
- Sizes 12 AWG and 10 AWG. Rated VW-1.
Applications
Southwire Armorlite® Type MCAP Cable - "Multi-Circuit" is suitable for use as follows:
-
Multiple circuits for branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
-
Power, lighting, control, and signal circuits.
-
Fished or embedded in plaster.
-
Concealed or exposed installations.
-
Environmental air-handling spaces per NEC 300.22 (C).
-
Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
-
As aerial cable on a messanger.
-
Installation in cable tray and approved raceways.
-
Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).
-
Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.