MC Cable Cart

Benefits

Specs

Height: 44 inches
Width: 32 inches
Length: 64 inches
Weight: 200 lbs.

/images/product_buttons/WireWagon520_button.jpgWire Wagon 520501Wire Wagon 520WireWagon520.htm
ENU
Register Now Forgot Password?

Wire Wagon 520

Wire Wagon 520
  • MC Cable Cart

Applications

MC Cable Cart

Benefits

  • Holds 4 spools of 1000' MC cable,
  • Allows for different sizes and colors on one rack.
  • Comes standard with two sets of rack axles for normal and wider than normal spools.
  • Will haul a big load of conduit or strut (up to 2000 lbs).
  • Eliminate spool jacks and the unnecessary set up and tear down. Pull circuits in one area and easily move to the next pull. Crews don't have to set up and tear down spool jacks in each area or move 3 or 4 different carts from one location to the next.

Specs

Height: 44 inches
Width: 32 inches
Length: 64 inches
Weight: 200 lbs.