Southwire Viper® Non UL/CSA SOW is designed for use with industrial equipment, heavy tools, battery chargers, portable lights and power extensions. SOOW is sunlight, water, oil, and weather resistant and suitable for outdoor applications.

/images/product_buttons/SJOOW_BLK_Cord_button.gifViper Non UL/Non CSA SOW3Viper ® Non UL/Non CSA SOWViperNonULNonCSASOW.htm
ENU
Register Now Forgot Password?

Viper ® Non UL/Non CSA SOW

Viper Non UL/Non CSA SOW
  • 90°C, 600 Volt Cord
  • Ozone and Flame Resistant
  • Black CPE Jacket. Rated -40°C to 90°C
  • RoHS Compliant. Indoor and Outdoor Use
  • Provides Moisture and Oil Resistance

Applications

Southwire Viper® Non UL/CSA SOW is designed for use with industrial equipment, heavy tools, battery chargers, portable lights and power extensions. SOOW is sunlight, water, oil, and weather resistant and suitable for outdoor applications.