Ultra-Whip (Non-Metallic Hook-Up Whips)

- 600 Volt. Stranded Copper THHN/THWN Insulated Singles.
- Green Insulated Copper Grounding Conductor.
- Highly Flexible Non-metallic Conduit with Factory Installed Conductors.
- Liquidtight Flexible Non-metallic Conduit Type B (LFNC-B) Fittings.
- Intended for 208/240/480 Volt Single Phase Circuits.
Applications
Complete assembly delivered from the factory ready to install. Includes 12" wire leads at each end of the LFNC-B fittings for easy and hassle-free hook-ups. Resistant to rust, cracks, and separation. Non-metallic raceway is non-conducting. Commonly used for connecting air conditioners, pumps, motors, compressors, swimming pool equipment and similar equipment.