Southwire Type SJOOW FLexible Cords are designed for hard usage with portable tools, small motors and power extensions. Type SJOOW is sunlight, water, oil, and weather resistant and suitable for outdoor applications.

/images/product_buttons/SJOOW_Yel_Cord_button.gifType SJOOW (Yellow)3Type SJOOW (Yellow)TypeSJOOWYellow.htm
ENU
Register Now Forgot Password?

Type SJOOW (Yellow)

Type SJOOW (Yellow)
  • 90°C to -40°C, 300 Volts
  • Oil Resistant Yellow Thermoset Jacket
  • UL Listed And CSA Certified

Applications

Southwire Type SJOOW FLexible Cords are designed for hard usage with portable tools, small motors and power extensions. Type SJOOW is sunlight, water, oil, and weather resistant and suitable for outdoor applications.