Submersible Pump Cable

- Solid or Stranded Bare Copper Conductors
- Individuals PVC Insulation
- 3 or 4 Twisted Conductors
- 600 Volts, Maximum 60°C
- Sunlight & Weather Resistant
Applications
For use with submersible pumps and irrigation equipment. For wiring only between equipment located at water wellheads and motors of submersible pumps installed in deep wells.